Wedge clamps machinable (04526) (04526-0810)

Wedge clamps machinable (04526) 04526-0810

Product Details:

Manufacturer part number: 04526-0810

Brand: NORELEM

Price: 177.12

Delivery time: 4 Days


Technical Data:

Version 2: for t-slot

A max.: 37 mm

A min.: 33 mm

B=Width: 29 mm

B1: 21 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04526-0810

Part Number
04526-0810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

177.12 €

1 4 Days for t-slot3733292115M8X252.5101525

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened Component material Tool steel
Surface finish component hardened and black oxid finish

This page is Wedge clamps machinable (04526), part number 04526-0810.
You can find the detail information about specifications and dimensions on part number 04526-0810.

Variation of this product

Part Number
04526-08
04526-12
04526-1214
04526-16
04526-1618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

177.12 €

1 4 Days for tapped hole3733292115M8X252.5M81525

266.49 €

1 4 Days for tapped hole5952413022M12X404M123085

266.49 €

1 4 Days for t-slot5952413022M12X304143085

360.11 €

1 4 Days for tapped hole7667564229M16X605M1650210

360.11 €

1 4 Days for t-slot7667564229M16X5051850210

Tech Support