Wedge clamps jaw faces serrated (04525) (04525-16)

Wedge clamps jaw faces serrated (04525) 04525-16

Product Details:

Manufacturer part number: 04525-16

Brand: NORELEM

Price: 320.23

Delivery time: 4 Days


Technical Data:

Version 1: serrated

Version 2: for tapped hole

A max.: 66 mm

A min.: 57 mm

B=Width: 56 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04525-16

Part Number
04525-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

320.23 €

1 4 Days serratedfor tapped hole6657564229M16X605M1650210

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened Component material Tool steel
Surface finish component hardened and black oxid finish

This page is Wedge clamps jaw faces serrated (04525), part number 04525-16.
You can find the detail information about specifications and dimensions on part number 04525-16.

Variation of this product

Part Number
04525-08
04525-0810
04525-12
04525-1214
04525-1618
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
B1
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
G
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

152.49 €

1 4 Days smoothfor tapped hole3127292115M8X252.5M81525

152.49 €

1 4 Days smoothfor t-slot3127292115M8X252.5101525

228.38 €

1 4 Days serratedfor tapped hole4942413022M12X404M123085

228.38 €

1 4 Days serratedfor t-slot4942413022M12X304143085

320.23 €

1 4 Days serratedfor t-slot6657564229M16X5051850210

Tech Support