Wedge clamps machinable (04524) (04524-3112)

Wedge clamps machinable (04524) 04524-3112

Product Details:

Manufacturer part number: 04524-3112

Brand: NORELEM

Price: 190.85

Delivery time: 4 Days


Technical Data:

Version 2: narrow

A max.: 59.5 mm

A min.: 54 mm

B=Width: 30 mm

C: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04524-3112

Part Number
04524-3112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

190.85 €

1 4 Days narrow59.5543022M12X403.52365

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered Surface finish component tempered
Main colour black

This page is Wedge clamps machinable (04524), part number 04524-3112.
You can find the detail information about specifications and dimensions on part number 04524-3112.

Variation of this product

Part Number
04524-3108
04524-3110
04524-3116
04524-3208
04524-3210
04524-3212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

133.36 €

1 4 Days narrow39.536.52415M8X2521119

176.50 €

1 4 Days narrow47422819M10X253.51537

274.94 €

1 4 Days narrow72654029M16X60438160

166.21 €

1 4 Days wide39.536.53015M8X2521119

203.14 €

1 4 Days wide47423819M10X253.51537

238.01 €

1 4 Days wide59.5544822M12X403.52365

Tech Support