Wedge clamps jaw face smooth or serrated (04524) (04524-1108)

Wedge clamps jaw face smooth or serrated (04524) 04524-1108

Product Details:

Manufacturer part number: 04524-1108

Brand: NORELEM

Price: 127.24

Delivery time: 4 Days


Technical Data:

Version 1: smooth

Version 2: narrow

A max.: 33.5 mm

A min.: 30.5 mm

B=Width: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04524-1108

Part Number
04524-1108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

127.24 €

1 4 Days smoothnarrow33.530.52415M8X2521525

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body hardened Main colour black

This page is Wedge clamps jaw face smooth or serrated (04524), part number 04524-1108.
You can find the detail information about specifications and dimensions on part number 04524-1108.

Variation of this product

Part Number
04524-1110
04524-1112
04524-1116
04524-1208
04524-1210
04524-1212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Version 1 Version 2 A max.
(mm)
A min.
(mm)
B=Width
(mm)
C
(mm)
D=thread
(mm)
E
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

168.25 €

1 4 Days smoothnarrow37322819M10X253.52049

186.71 €

1 4 Days smoothnarrow49.5443022M12X403.53085

264.71 €

1 4 Days smoothnarrow62554029M16X60450210

158.00 €

1 4 Days smoothwide33.530.53015M8X2521525

197.01 €

1 4 Days smoothwide37323819M10X253.52049

229.81 €

1 4 Days smoothwide49.5444822M12X403.53085

Tech Support