Wedge clamps machinable (04523) (04523-06)

Wedge clamps machinable (04523) 04523-06

Product Details:

Manufacturer part number: 04523-06

Brand: NORELEM

Price: 58.76

Delivery time: 4 Days


Technical Data:

B1 min. - max.: 38.1 - 39 mm

B2: 16.1 mm

B3: 6.6 mm

D=thread: M6 mm

D1: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04523-06

Part Number
04523-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B1 min. - max.
(mm)
B2
(mm)
B3
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

58.76 €

1 4 Days 38.1 - 3916.16.6M6M419.19.423.915.96.714.3

Loading...

  1. 1

Basic information

Main material Aluminium Component material Mild steel Surface finish body Anodized
Surface finish component Black oxidised

This page is Wedge clamps machinable (04523), part number 04523-06.
You can find the detail information about specifications and dimensions on part number 04523-06.

Variation of this product

Part Number
04523-04
04523-08
04523-12
04523-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B1 min. - max.
(mm)
B2
(mm)
B3
(mm)
D=thread
(mm)
D1
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

55.78 €

1 4 Days 28.6 - 29.110.64.6M4M212.76.315.710.162.23.4

81.61 €

1 4 Days 50.8 - 5220.89.9M8M425.412.731.820.68.914.5

226.54 €

1 4 Days 76.2 - 7830.915.7M12M538.11947.530.515.638.4

369.58 €

1 4 Days 101.6 - 103.941.320.3M16M650.825.463.541.2826.774.6

Tech Support