Flat clamps Form B (04571) (04571-204)

Flat clamps Form B (04571) 04571-204

Product Details:

Manufacturer part number: 04571-204

Brand: NORELEM

Price: 34.44

Delivery time: 4 Days


Technical Data:

B=Width: 15 mm

B1: 5 mm

D1=Pin diameter: 4 mm

D2: 4 mm

G=Thread: M4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04571-204

Part Number
04571-204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D1=Pin diameter
(mm)
D2
(mm)
G=Thread H=Height
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1=hole spacing from edge
(mm)
L2
(mm)
T
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

34.44 €

1 4 Days 15544M4752209862.52.7

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and black oxid finish Form B

This page is Flat clamps Form B (04571), part number 04571-204.
You can find the detail information about specifications and dimensions on part number 04571-204.

Variation of this product

Part Number
04571-205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
D1=Pin diameter
(mm)
D2
(mm)
G=Thread H=Height
(mm)
H2
(mm)
J
(mm)
L=Length
(mm)
L1=hole spacing from edge
(mm)
L2
(mm)
T
(mm)
Clamping force max.
(kN)
Tightening torque max.
(Nm)

37.70 €

1 4 Days 19755M5962.525111073.55.4

Tech Support