Centring clamp with ball segments, Form A, for position and centre existing bores on the machining surface (03158) (03158-101504)

Centring clamp with ball segments, Form A, for position and centre existing bores on the machining surface (03158) 03158-101504

Product Details:

Manufacturer part number: 03158-101504

Brand: NORELEM

Price: 339.48

Delivery time: 4 Days


Technical Data:

A: 4.5 mm

Ball Ø: 4 mm

D=Diameter max.: 18.5 mm

D=Diameter min.: 14.5 mm

D1: M4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03158-101504

Part Number
03158-101504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Ball Ø
(mm)
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
M
(mm)
No. of balls SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

339.48 €

1 4 Days 4.5418.514.5M41224.319.514.59.88.62.35.533353.5

Loading...

  1. 1

Basic information

Main material steel Component material steel Surface finish body hardened and black oxid finish
Surface finish component hardened and ground Form A Item Centring Clamp
Version 1 with ball

This page is Centring clamp with ball segments, Form A, for position and centre existing bores on the machining surface (03158), part number 03158-101504.
You can find the detail information about specifications and dimensions on part number 03158-101504.

Variation of this product

Part Number
03158-101203
03158-101905
03158-102306
03158-102706
03158-103106
03158-103908
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
Ball Ø
(mm)
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L
(mm)
M
(mm)
No. of balls SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

320.16 €

1 4 Days 3.52.514.211.7M4101.54.315104.231.53.52.53350.5

376.74 €

1 4 Days 5.5422.518.5M5152.55.323.516.511.610.42.37.5334104

419.52 €

1 4 Days 7426.522.5M62036.428.819.814.2132.36435174.5

460.92 €

1 4 Days 7430.526.5M62036.428.819.814.2132.364.535174.5

503.70 €

1 4 Days 9838.530.5M62546.432.723.114.211.94.674.535174.5

552.00 €

1 4 Days 11846.538.5M83048.439.227.217.815.54.67.54.566436.5

Tech Support