Shoulder screws similar to DIN ISO 7379 (07534) (07534-04X04)

Shoulder screws similar to DIN ISO 7379 (07534) 07534-04X04

Product Details:

Manufacturer part number: 07534-04X04

Brand: NORELEM

Price: 2.93

Delivery time: 4 Days


Technical Data:

Thread (M): 3

Material: Steel

D: M3

Grade: 12.9

Surface finish body: tempered


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07534-04X04

Part Number
07534-04X04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material D Grade Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

2.93 €

1 4 Days 3SteelM312.9tempered747-2-4yesno0.0038

Loading...

  1. 1

Basic information

Item Shoulder Screw Kind of fastening hexagon socket Product type screw
Version 1 with seating ISO similar to ISO 7379

This page is Shoulder screws similar to DIN ISO 7379 (07534), part number 07534-04X04.
You can find the detail information about specifications and dimensions on part number 07534-04X04.

Variation of this product

Part Number
07534-04X05
07534-04X06
07534-04X08
07534-04X10
07534-04X12
07534-04X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread (M) Material D Grade Surface finish body B=Thread length
(mm)
D1
(mm)
D2
(mm)
K
(mm)
SW=key width
(mm)
L=Length
(mm)
L1
(mm)
RoHS PL Edelstahl Weight in kg (ERP)
(kg)

2.97 €

1 4 Days 3SteelM312.9tempered747-2-5yesno0.0041

3.63 €

1 4 Days 3SteelM312.9tempered74732136---

3.78 €

1 4 Days 3SteelM312.9tempered74732158---

3.96 €

1 4 Days 3SteelM312.9tempered747321710---

4.17 €

1 4 Days 3SteelM312.9tempered747321912-no0.0022

4.37 €

1 4 Days 3SteelM312.9tempered747322316-no0.0025

Tech Support