Centring clamp with hexagonal segments, Form B, for position and centre existing bores on the machining surface (03158) (03158-201504)

Centring clamp with hexagonal segments, Form B, for position and centre existing bores on the machining surface (03158) 03158-201504

Product Details:

Manufacturer part number: 03158-201504

Brand: NORELEM

Price: 396.06

Delivery time: 4 Days


Technical Data:

A: 4.5 mm

D=Diameter max.: 18.5 mm

D=Diameter min.: 14.5 mm

D1: M4 mm

D2: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03158-201504

Part Number
03158-201504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
hexagon
(mm)
K
(mm)
L
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

396.06 €

1 4 Days 4.518.514.5M41224.319.514.59.88.62.3445.533353.5

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Surface finish body Hardened and black oxid finish
Surface finish component Hardened and ground Form B Item Centring clamp
Version 1 Hexagon

This page is Centring clamp with hexagonal segments, Form B, for position and centre existing bores on the machining surface (03158), part number 03158-201504.
You can find the detail information about specifications and dimensions on part number 03158-201504.

Variation of this product

Part Number
03158-201905
03158-202306
03158-202706
03158-203106
03158-203908
03158-204708
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
hexagon
(mm)
K
(mm)
L
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

437.46 €

1 4 Days 5.522.518.5M5152.55.323.516.511.610.42.3447.5334104

481.62 €

1 4 Days 726.522.5M62036.428.819.814.2132.3446435174.5

520.26 €

1 4 Days 730.526.5M62036.428.819.814.2132.34464.535174.5

564.42 €

1 4 Days 938.530.5M62546.432.723.114.211.94.68874.535174.5

611.34 €

1 4 Days 1146.538.5M83048.439.227.217.815.54.6887.54.566436.5

783.84 €

1 4 Days 1154.546.5M83048.439.227.21815.74.6887.54.566436.5

Tech Support