Centring clamp with hexagonal segments, Form B, for centre positioning and clamping in blind holes (03158) (03158-0201904)

Centring clamp with hexagonal segments, Form B, for centre positioning and clamping in blind holes (03158) 03158-0201904

Product Details:

Manufacturer part number: 03158-0201904

Brand: NORELEM

Price: 483.92

Delivery time: 4 Days


Technical Data:

A: 5.5 mm

D=Diameter max.: 22.5 mm

D=Diameter min.: 18.5 mm

D1: M8 mm

D2: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03158-0201904

Part Number
03158-0201904
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
hexagon
(mm)
K
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

483.92 €

1 4 Days 5.522.518.5M8152.5M420.916.511.610.42.3447.518.2143.53754

Loading...

  1. 1

Basic information

Main material steel Component material steel Surface finish body hardened and black oxid finish
Surface finish component hardened and ground Form B Item Centring Clamp
Steel code 1.2842 Version 1 hexagon

This page is Centring clamp with hexagonal segments, Form B, for centre positioning and clamping in blind holes (03158), part number 03158-0201904.
You can find the detail information about specifications and dimensions on part number 03158-0201904.

Variation of this product

Part Number
03158-0201503
03158-0202305
03158-0202705
03158-0203106
03158-0203906
03158-0204706
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
hexagon
(mm)
K
(mm)
L
(mm)
L1
(mm)
L2
(mm)
M
(mm)
No. of hex SW
(mm)
Tightening torque max.
(Nm)
Clamping force max.
(kN)

440.99 €

1 4 Days 4.518.514.5M6122M317.314.59.88.61.4445.514.1122.535.523.5

534.64 €

1 4 Days 726.522.5M10203M525.419.814.2132.344617.4153.538104.5

577.50 €

1 4 Days 730.526.5M10203M525.419.814.2132.344617.4153.538104.5

626.41 €

1 4 Days 938.530.5M12254M630.323.114.211.94.688721.9203.5610174.5

679.04 €

1 4 Days 1146.538.5M12304M634.227.217.815.54.6887.522.5204.5610176.5

868.35 €

1 4 Days 1154.546.5M12304M634.227.21815.74.6887.522.5206.5610176.5

Tech Support