Centring clamp round with socket head screw, Form B (03164) (03164-20804)

Centring clamp round with socket head screw, Form B (03164) 03164-20804

Product Details:

Manufacturer part number: 03164-20804

Brand: NORELEM

Price: 34.44

Delivery time: 4 Days


Technical Data:

D=Diameter max.: 10.3 mm

D=Diameter min.: 8 mm

D=thread: M4x12

H=Height: 5.5 mm

H1: 5.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03164-20804

Part Number
03164-20804
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D=thread H=Height
(mm)
H1
(mm)
L
(mm)
SW
(mm)
Tightening torque
(Nm)
Clamping force max.
(kN)

34.44 €

1 4 Days 10.38M4x125.55.17.132.71.5

Loading...

  1. 1

Basic information

Main material Steel Component material Steel Surface finish body Hardened and black oxid finish
Surface finish component Hardened and black oxid finish Form B Item Centring clamp
Version 1 Round

This page is Centring clamp round with socket head screw, Form B (03164), part number 03164-20804.
You can find the detail information about specifications and dimensions on part number 03164-20804.

Variation of this product

Part Number
03164-21005
03164-21206
03164-21608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=Diameter max.
(mm)
D=Diameter min.
(mm)
D=thread H=Height
(mm)
H1
(mm)
L
(mm)
SW
(mm)
Tightening torque
(Nm)
Clamping force max.
(kN)

34.44 €

1 4 Days 12.310M5X156.46.2945.42.5

41.00 €

1 4 Days 16.312M6X188.67.910.659.15

45.91 €

1 4 Days 2216M8X2511.510.415.46259

Tech Support