Fixture clamps machinable (04431) (04431-06)

Fixture clamps machinable (04431) 04431-06

Product Details:

Manufacturer part number: 04431-06

Brand: NORELEM

Price: 38.52

Delivery time: 4 Days


Technical Data:

A: 7.8 mm

D=thread: M6

D1: 24.9 mm

D1 min.: 12.1 mm

H: 6.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04431-06

Part Number
04431-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=thread D1
(mm)
D1 min.
(mm)
H
(mm)
L
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

38.52 €

1 4 Days 7.8M624.912.16.411.91.0143.3

Loading...

  1. 1

Basic information

Main material Steel Item Machinable fixture clamps

This page is Fixture clamps machinable (04431), part number 04431-06.
You can find the detail information about specifications and dimensions on part number 04431-06.

Variation of this product

Part Number
04431-10
04431-12
04431-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=thread D1
(mm)
D1 min.
(mm)
H
(mm)
L
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

42.71 €

1 4 Days 10.2M1031.217.28.9181.5278.9

52.34 €

1 4 Days 12.7M1237.622.411.422.92.03817.8

64.05 €

1 4 Days 15M1643.926.11428.62.541226.7

Tech Support