Fixture clamps unequal hexagon (04432) (04432-09)

Fixture clamps unequal hexagon (04432) 04432-09

Product Details:

Manufacturer part number: 04432-09

Brand: NORELEM

Price: 95.65

Delivery time: 4 Days


Technical Data:

Form: A

Version: Smooth

Distance A by face No.: 1/12, 2/13, 3/14, 4/15, 5/16, 6/17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04432-09

Part Number
04432-09
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Form Version Distance A by face No.

95.65 €

1 4 Days ASmooth1/12, 2/13, 3/14, 4/15, 5/16, 6/17

Loading...

  1. 1

Basic information

Main material Mild steel Item Chock clamp Version 1 Hexagon
Version 2 Variable D=thread M12 H(mm) 10
H1(mm) 22 S (cam travel)(mm) 1 Clamping force(kN) 18

This page is Fixture clamps unequal hexagon (04432), part number 04432-09.
You can find the detail information about specifications and dimensions on part number 04432-09.

Variation of this product

Part Number
04432-10
04432-11
04432-13
04432-14
04432-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Form Version Distance A by face No.

105.93 €

1 4 Days ASmooth7/18, 8/19, 9/20, 10/21, 11/22, 12/23

116.79 €

1 4 Days ASmooth13/24, 14/25, 15/26, 16/27, 17/28, 18/29

103.80 €

1 4 Days BSerrated1/12, 2/13, 3/14, 4/15, 5/16, 6/17

112.39 €

1 4 Days BSerrated7/18, 8/19, 9/20, 10/21, 11/22, 12/23

125.79 €

1 4 Days BSerrated13/24, 14/25, 15/26, 16/27, 17/28, 18/29

Tech Support