Spiral cam screws (04433) (04433-0408)

Spiral cam screws (04433) 04433-0408

Product Details:

Manufacturer part number: 04433-0408

Brand: NORELEM

Price: 21.49

Delivery time: 4 Days


Technical Data:

A: 3 mm

A1: 4.6 mm

A2: 4 mm

D=thread: M4

D1 max.: 9.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04433-0408

Part Number
04433-0408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A1
(mm)
A2
(mm)
D=thread D1 max.
(mm)
H
(mm)
L=thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
Tightening torque max.
(Nm)
X
(mm)
Z
(mm)
Clamping force
(kN)

21.49 €

1 4 Days 34.64M49.2380.62.51.53.54.20.09

Loading...

  1. 1

Basic information

Main material Mild steel Item Spiral cam screw

This page is Spiral cam screws (04433), part number 04433-0408.
You can find the detail information about specifications and dimensions on part number 04433-0408.

Variation of this product

Part Number
04433-0510
04433-0612
04433-0816
04433-1020
04433-1224
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A1
(mm)
A2
(mm)
D=thread D1 max.
(mm)
H
(mm)
L=thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
Tightening torque max.
(Nm)
X
(mm)
Z
(mm)
Clamping force
(kN)

22.08 €

1 4 Days 3.55.75M511.44100.7324.25.20.1

23.18 €

1 4 Days 4.57.16.1M614.2512144.55.46.40.3

24.45 €

1 4 Days 5.58.97.7M8186161.25206.682.7

25.94 €

1 4 Days 6.511.19.4M1022.27201.76308.39.84

27.32 €

1 4 Days 813.511.6M12279241.984410.1125.4

Tech Support