Cam screws with hexagon washer (04435) (04435-06)

Cam screws with hexagon washer (04435) 04435-06

Product Details:

Manufacturer part number: 04435-06

Brand: NORELEM

Price: 9.08

Delivery time: 4 Days


Technical Data:

A: 7.8 mm

D=thread: M6

H: 4.8 mm

L=thread length: 12 mm

S1 (travel): 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04435-06

Part Number
04435-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=thread H
(mm)
L=thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

9.08 €

1 4 Days 7.8M64.81211648.53.4

Loading...

  1. 1

Basic information

Main material brass Component material high carbon steel Item Cam Screw
Version 1 hexagon

This page is Cam screws with hexagon washer (04435), part number 04435-06.
You can find the detail information about specifications and dimensions on part number 04435-06.

Variation of this product

Part Number
04435-04
04435-08
04435-10
04435-12
04435-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D=thread H
(mm)
L=thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

8.50 €

1 4 Days 3.8M42.8100.8832.20.9

11.37 €

1 4 Days 10.2M84.815120.6511.33.6

10.23 €

1 4 Days 10.2M106.4201.620.6728.069

14.20 €

1 4 Days 12.7M129.525225.488818

21.14 €

1 4 Days 15M1612.7302.530.21213527

Tech Support