Cam screws with hexagon washer for T-slots (04436) (04436-14)

Cam screws with hexagon washer for T-slots (04436) 04436-14

Product Details:

Manufacturer part number: 04436-14

Brand: NORELEM

Price: 39.25

Delivery time: 4 Days


Technical Data:

D: M10 mm

H: 6.4 mm

H1: 22 mm

H2: 8.5 mm

L: 30.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04436-14

Part Number
04436-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
N=T-slot
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

39.25 €

1 4 Days M106.4228.530.5141.6219

Loading...

  1. 1

Basic information

Main material Brass Component material High carbon steel Item Cam screw
Version 1 Hexagon Version 2 With t-slot nut

This page is Cam screws with hexagon washer for T-slots (04436), part number 04436-14.
You can find the detail information about specifications and dimensions on part number 04436-14.

Variation of this product

Part Number
04436-08
04436-10
04436-12
04436-16
04436-18
04436-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
H
(mm)
H1
(mm)
H2
(mm)
L
(mm)
N=T-slot
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

40.38 €

1 4 Days M64.89.64.52381163.4

36.29 €

1 4 Days M64.8144.523101163.4

37.63 €

1 4 Days M84.815.56.528121213.6

39.25 €

1 4 Days M129.522.5930.51622518

42.21 €

1 4 Days M129.528.51034.51822518

63.45 €

1 4 Days M1612.7321239202.53027

Tech Support