Chock clamps (04441) (04441-113)

Chock clamps (04441) 04441-113

Product Details:

Manufacturer part number: 04441-113

Brand: NORELEM

Price: 34.76

Delivery time: 4 Days


Technical Data:

Main material: steel

Form: A

Version: with knife edge

B: 12.7 mm

B1: 5.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04441-113

Part Number
04441-113
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Form Version B
(mm)
B1
(mm)
D=thread H
(mm)
H1
(mm)
L
(mm)
Clamping travel
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

34.76 €

1 4 Days steelAwith knife edge12.75.1M4x1284.8130.45.66.6

Loading...

  1. 1

Basic information

Item Chock Clamp

This page is Chock clamps (04441), part number 04441-113.
You can find the detail information about specifications and dimensions on part number 04441-113.

Variation of this product

Part Number
04441-110
04441-119
04441-210
04441-213
04441-219
04441-310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Form Version B
(mm)
B1
(mm)
D=thread H
(mm)
H1
(mm)
L
(mm)
Clamping travel
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

33.30 €

1 4 Days steelAwith knife edge9.53.8M2.5x863.69.50.151.82.8

44.60 €

1 4 Days steelAwith knife edge19.057.6M6X1611.57.2190.622.516

33.09 €

1 4 Days steelBwith blunt edge9.53.8M2.5x863.69.50.151.82.8

34.35 €

1 4 Days steelBwith blunt edge12.75.1M4x1284.8130.45.66.6

40.75 €

1 4 Days steelBwith blunt edge19.057.6M6X1611.57.2190.622.516

34.51 €

1 4 Days brassBwith blunt edge9.53.8M2.5x863.69.50.150.560.9

Tech Support