Knurled screws low head steel and stainless steel DIN 653 (06089) (06089-04X12)

Knurled screws low head steel and stainless steel DIN 653 (06089) 06089-04X12

Product Details:

Manufacturer part number: 06089-04X12

Brand: NORELEM

Price: 1.16

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L: 12 mm

Material: Steel

D1=Outside diameter: 16 mm

K: 3.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06089-04X12

Part Number
06089-04X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
Material D1=Outside diameter
(mm)
K
(mm)
H=Height
(mm)
Grade D3
(mm)

1.16 €

1 4 Days 412Steel163.56.55.84

Loading...

  1. 1

Basic information

Surface finish body bright

This page is Knurled screws low head steel and stainless steel DIN 653 (06089), part number 06089-04X12.
You can find the detail information about specifications and dimensions on part number 06089-04X12.

Variation of this product

Part Number
06089-03X10
06089-03X12
06089-03X16
06089-04X16
06089-04X20
06089-04X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L
(mm)
Material D1=Outside diameter
(mm)
K
(mm)
H=Height
(mm)
Grade D3
(mm)

0.95 €

1 4 Days 310Steel122.54.55.83

1.01 €

1 4 Days 312Steel122.54.55.83

1.01 €

1 4 Days 316Steel122.54.55.83

1.20 €

1 4 Days 416Steel163.56.55.84

1.39 €

1 4 Days 420Steel163.56.55.84

1.06 €

1 4 Days 48Steel163.56.55.84

Tech Support