Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95059-0856020 |
95059-0856025 |
95059-0857520 |
95059-0857525 |
95059-0859525 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | B1 (mm) | Permissible load (kg) | B=belt width (mm) | |
---|---|---|---|---|---|---|---|---|
61.30 € | 1 | 4 Days | 20 | 65 | 450 | 60 | ||
61.30 € | 1 | 4 Days | 25 | 65 | 450 | 60 | ||
63.96 € | 1 | 4 Days | 20 | 80 | 570 | 75 | ||
63.96 € | 1 | 4 Days | 25 | 80 | 570 | 75 | ||
67.45 € | 1 | 4 Days | 25 | 100 | 720 | 95 |
Loading...
Roller Type | Urethane / Rubber Rollers | O.D.(mm) | 85 | Material | Urethane |
---|---|---|---|---|---|
Length(mm) | Up to 100 | Wheel bearing | ball bearing |