Antistatic plastic thumb screws (06091) (06091-01-11200524X15)

Antistatic plastic thumb screws (06091) 06091-01-11200524X15

Product Details:

Manufacturer part number: 06091-01-11200524X15

Brand: NORELEM

Price: 4.39

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Length L: 15 mm

D1=Outside diameter: 20 mm

K: 9 mm

H=Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06091-01-11200524X15

Part Number
06091-01-11200524X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
K
(mm)
H=Height
(mm)
D3
(mm)

4.39 €

1 4 Days 5152091510.6

Loading...

  1. 1

Basic information

Material Resin Main material Thermoplastic Main colour graphite black RAL 9011
Surface finish component blue-passivated Component material Steel

This page is Antistatic plastic thumb screws (06091), part number 06091-01-11200524X15.
You can find the detail information about specifications and dimensions on part number 06091-01-11200524X15.

Variation of this product

Part Number
06091-01-11180424X10
06091-01-11180424X15
06091-01-11200524X10
06091-01-11200524X20
06091-01-11250624X10
06091-01-11250624X15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
K
(mm)
H=Height
(mm)
D3
(mm)

4.22 €

1 4 Days 410188139

4.32 €

1 4 Days 415188139

4.32 €

1 4 Days 5102091510.6

4.50 €

1 4 Days 5202091510.6

4.50 €

1 4 Days 61025101712

4.57 €

1 4 Days 61525101712

Tech Support