Knurled screws plastic (06091) (06091-05X10)

Knurled screws plastic (06091) 06091-05X10

Product Details:

Manufacturer part number: 06091-05X10

Brand: NORELEM

Price: 1.64

Delivery time: 4 Days


Technical Data:

D=thread (M): 5

Length L: 10 mm

D1=Outside diameter: 20 mm

H1: 10 mm

K: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06091-05X10

Part Number
06091-05X10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
H1
(mm)
K
(mm)
H=Height
(mm)
D4
(mm)
D3
(mm)

1.64 €

1 4 Days 5102010814.5812

Loading...

  1. 1

Basic information

Material Resin Main material Duroplast Component material Steel

This page is Knurled screws plastic (06091), part number 06091-05X10.
You can find the detail information about specifications and dimensions on part number 06091-05X10.

Variation of this product

Part Number
06091-04X15
06091-04X20
06091-05X18
06091-05X25
06091-06X20
06091-06X28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L
(mm)
D1=Outside diameter
(mm)
H1
(mm)
K
(mm)
H=Height
(mm)
D4
(mm)
D3
(mm)

1.64 €

1 4 Days 415189813.5710

1.64 €

1 4 Days 420189813.5710

1.64 €

1 4 Days 5182010814.5812

1.64 €

1 4 Days 5252010814.5812

1.85 €

1 4 Days 620249.59151013

1.85 €

1 4 Days 628249.59151013

Tech Support