Manufacturer part number: 06090-05X16
Brand: NORELEM
Price: 1.66 €
Delivery time: 4 Days
D=thread (M): 5
Length L: 16 mm
Material: Steel
D1=Outside diameter: 20 mm
Surface finish body: black oxidised
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06090-05X16
Part Number
|
---|
06090-05X16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Material | D1=Outside diameter (mm) | Surface finish body | K (mm) | H=Height (mm) | D3 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.66 € | 1 | 4 Days | 5 | 16 | Steel | 20 | black oxidised | 4 | 11.5 | 10 |
Loading...
This page is Knurled screws high form steel and stainless steel DIN 464 (06090), part number 06090-05X16.
You can find the detail information about specifications and dimensions on part number 06090-05X16.
Configure
Basic Attributes
D=thread (M)
Length L(mm)
Material
D1=Outside diameter(mm)
Surface finish body
K(mm)
H=Height(mm)
D3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06090-04X10 |
06090-04X16 |
06090-04X20 |
06090-05X20 |
06090-062X10 |
06090-062X16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Material | D1=Outside diameter (mm) | Surface finish body | K (mm) | H=Height (mm) | D3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.24 € | 1 | 4 Days | 4 | 10 | Steel | 16 | black oxidised | 3.5 | 9.5 | 8 | ||
1.42 € | 1 | 4 Days | 4 | 16 | Steel | 16 | black oxidised | 3.5 | 9.5 | 8 | ||
1.64 € | 1 | 4 Days | 4 | 20 | Steel | 16 | black oxidised | 3.5 | 9.5 | 8 | ||
1.81 € | 1 | 4 Days | 5 | 20 | Steel | 20 | black oxidised | 4 | 11.5 | 10 | ||
4.21 € | 1 | 4 Days | 6 | 10 | Stainless Steel | 24 | bright | 5 | 15 | 12 | ||
4.57 € | 1 | 4 Days | 6 | 16 | Stainless Steel | 24 | bright | 5 | 15 | 12 |