Studs DIN 6379 (07030) (07030-0650)

Studs DIN 6379 (07030) 07030-0650

Product Details:

Manufacturer part number: 07030-0650

Brand: NORELEM

Price: 1.04

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

L=Length: 50 mm

B1: 9 mm

B2: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07030-0650

Part Number
07030-0650
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) L=Length
(mm)
B1
(mm)
B2
(mm)

1.04 €

1 4 Days 650930

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered Main colour black

This page is Studs DIN 6379 (07030), part number 07030-0650.
You can find the detail information about specifications and dimensions on part number 07030-0650.

Variation of this product

Part Number
07030-06100
07030-0632
07030-0640
07030-0663
07030-0680
07030-08100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) L=Length
(mm)
B1
(mm)
B2
(mm)

1.95 €

1 4 Days 6100963

0.83 €

1 4 Days 632916

1.04 €

1 4 Days 640920

1.17 €

1 4 Days 663940

1.27 €

1 4 Days 680950

1.68 €

1 4 Days 81001163

Tech Support