Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
07670-1120801 |
07670-1120802 |
07670-1160301 |
07670-1160302 |
07670-1160401 |
07670-1160402 |
07670-1160501 |
07670-1160502 |
07670-1160601 |
07670-1160602 |
07670-1160801 |
07670-1160802 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | L=Length (mm) | Main material | Surface finish body | L2 (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
2.13 € | 1 | 4 Days | 12 | 80 | Steel | blue-passivated | 2 | 17 | ||
4.58 € | 1 | 4 Days | 12 | 80 | Stainless steel | bright | 2 | 17 | ||
1.35 € | 1 | 4 Days | 16 | 30 | Steel | blue-passivated | 2 | 22 | ||
3.04 € | 1 | 4 Days | 16 | 30 | Stainless steel | bright | 2 | 22 | ||
1.81 € | 1 | 4 Days | 16 | 40 | Steel | blue-passivated | 2 | 22 | ||
3.80 € | 1 | 4 Days | 16 | 40 | Stainless steel | bright | 2 | 22 | ||
2.06 € | 1 | 4 Days | 16 | 50 | Steel | blue-passivated | 2 | 22 | ||
4.50 € | 1 | 4 Days | 16 | 50 | Stainless steel | bright | 2 | 22 | ||
2.19 € | 1 | 4 Days | 16 | 60 | Steel | blue-passivated | 2 | 22 | ||
5.16 € | 1 | 4 Days | 16 | 60 | Stainless steel | bright | 2 | 22 | ||
2.24 € | 1 | 4 Days | 16 | 80 | Steel | blue-passivated | 2 | 22 | ||
6.62 € | 1 | 4 Days | 16 | 80 | Stainless steel | bright | 2 | 22 |
Loading...
Configure
Basic Attributes
D=thread (M)
L=Length(mm)
Main material
Surface finish body
L2(mm)
L1(mm)
Filter by standard shipping days
Optional Attributes