Ball transfer units with steel housing (95150) (95150-245)

Ball transfer units with steel housing (95150) 95150-245

Product Details:

Manufacturer part number: 95150-245

Brand: NORELEM

Price: 139.97

Delivery time: 4 Days


Technical Data:

Allowable Load: 6100 N

O.D. D: 75 Ø

Ball Dia. SD: 44.5 Ø

Main material: Steel

Surface finish body: galvanised


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95150-245

Part Number
95150-245
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Main material Surface finish body Component material Form D=diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)

139.97 €

1 4 Days 61007544.5SteelgalvanisedStainless steelC62±0.09553.519410

Loading...

  1. 1

This page is Ball transfer units with steel housing (95150), part number 95150-245.
You can find the detail information about specifications and dimensions on part number 95150-245.

Variation of this product

Part Number
95150-145
95150-215
95150-222
95150-315
95150-322
95150-330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Load
(N)
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Main material Surface finish body Component material Form D=diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)

84.46 €

1 4 Days 61007544.5SteelgalvanisedSteelB62±0.09553.519410

17.57 €

1 4 Days 6003115.8SteelgalvanisedStainless steelC24±0.065219.52.86.3

26.12 €

1 4 Days 16004522.2SteelgalvanisedStainless steelC36±0.080309.82.85.5

21.82 €

1 4 Days 3803115.8Stainless steel-Stainless steelD24±0.065219.52.86.3

39.92 €

1 4 Days 10004522.2Stainless steel-Stainless steelD36±0.080309.82.85.5

78.37 €

1 4 Days 20005530Stainless steel-Stainless steelD45±0.0803713.848.3

Tech Support