Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (07170) (07170-06X35)

Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (07170) 07170-06X35

Product Details:

Manufacturer part number: 07170-06X35

Brand: NORELEM

Price: 0.15

Delivery time: 4 Days


Technical Data:

D=thread (M): 6

Length L (mm): 35

Surface finish body: bright

SW=key width: 10 mm

E: 11.05 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07170-06X35

Part Number
07170-06X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body SW=key width
(mm)
E
(mm)
Main colour K
(mm)
Grade B=Thread length
(mm)
G=Thread ISO Ls min. Lg max. Weight in kg (ERP)
(kg)

0.15 €

1 4 Days 635bright1011.05black48.818M6ISO 401412170.0091

Loading...

  1. 1

Basic information

Material Steel Kind of fastening hex head Version 1 with shaft
Item Hexagon Head Bolt DIN DIN 931 Product type screw
RoHS yes PL Edelstahl no

This page is Hexagon head bolts DIN 931/DIN EN ISO 4014/DIN EN 24014, steel (07170), part number 07170-06X35.
You can find the detail information about specifications and dimensions on part number 07170-06X35.

Variation of this product

Part Number
07170-04X25
07170-04X30
07170-04X35
07170-06X40
07170-06X45
07170-06X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Surface finish body SW=key width
(mm)
E
(mm)
Main colour K
(mm)
Grade B=Thread length
(mm)
G=Thread ISO Ls min. Lg max. Weight in kg (ERP)
(kg)

0.33 €

1 4 Days 425bright77.66black2.88.814M4ISO 40147.5110.0029

0.33 €

1 4 Days 430bright77.66black2.88.814M4ISO 401412.5160.0032

0.41 €

1 4 Days 435bright77.66black2.88.814M4ISO 401417.5210.0037

0.17 €

1 4 Days 640bright1011.05black48.818M6ISO 401417220.0100

0.17 €

1 4 Days 645bright1011.05black48.818M6ISO 401422270.0111

0.23 €

1 4 Days 650bright1011.05black48.818M6ISO 401427320.0121

Tech Support