Ball transfer units undersprung (95154) (95154-145)

Ball transfer units undersprung (95154) 95154-145

Product Details:

Manufacturer part number: 95154-145

Brand: NORELEM

Price: 265.83

Delivery time: 4 Days


Technical Data:

O.D. D: 85 Ø

Ball Dia. SD: 45 Ø

Component material: Steel

Form: B

D=diameter: 66.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95154-145

Part Number
95154-145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Component material Form D=diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Pre-tension
(N)
End tension
(N)
Tol. For pre and end tension (%)

265.83 €

1 4 Days 8545SteelB66.4100.535.624.222802770+15 / -7,5

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

This page is Ball transfer units undersprung (95154), part number 95154-145.
You can find the detail information about specifications and dimensions on part number 95154-145.

Variation of this product

Part Number
95154-122
95154-130
95154-222
95154-230
95154-245
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Component material Form D=diameter
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
Pre-tension
(N)
End tension
(N)
Tol. For pre and end tension (%)

67.92 €

1 4 Days 5022.2SteelB3951.518.514730860+25 / -7,5

100.45 €

1 4 Days 6230SteelB48.27024.417.713501600+15 / -7,5

77.22 €

1 4 Days 5022.2Stainless steelC3951.518.514730860+25 / -7,5

124.77 €

1 4 Days 6230Stainless steelC48.27024.417.713501600+15 / -7,5

326.51 €

1 4 Days 8545Stainless steelC66.4100.535.624.222802770+15 / -7,5

Tech Support