Ball transfer units with spring clips (95160) (95160-222)

Ball transfer units with spring clips (95160) 95160-222

Product Details:

Manufacturer part number: 95160-222

Brand: NORELEM

Price: 42.90

Delivery time: 4 Days


Technical Data:

Allowable Load: 1600 N

O.D. D: 45 Ø

Ball Dia. SD: 22.2 Ø

Component material: Stainless steel

Form: C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95160-222

Part Number
95160-222
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load
(N)
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Component material Form D=diameter
(mm)
Receiver-Ø DB
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
S
(mm)

42.90 €

1 4 Days 16004522.2Stainless steelC36±0.137 +0.5309.82.83

Loading...

  1. 1

Basic information

Main material Steel Surface finish body galvanised

This page is Ball transfer units with spring clips (95160), part number 95160-222.
You can find the detail information about specifications and dimensions on part number 95160-222.

Variation of this product

Part Number
95160-115
95160-122
95160-130
95160-215
95160-230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Load
(N)
O.D. D
(Ø)
Ball Dia. SD
(Ø)
Component material Form D=diameter
(mm)
Receiver-Ø DB
(mm)
H=Height
(mm)
H1=Height
(mm)
H2
(mm)
S
(mm)

17.04 €

1 4 Days 6003115.8SteelB24±0.125 +0.5219.52.82

22.27 €

1 4 Days 16004522.2SteelB36±0.137 +0.5309.82.83

42.74 €

1 4 Days 30005530SteelB45±0.146 +0.53713.846

27.56 €

1 4 Days 6003115.8Stainless steelC24±0.125 +0.5219.52.82

66.23 €

1 4 Days 30005530Stainless steelC45±0.146 +0.53713.846

Tech Support