Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95161-1219 |
95161-2219 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball Material | |
---|---|---|---|---|---|
125.03 € | 1 | 4 Days | Stainless Steel | ||
125.03 € | 1 | 4 Days | Polyamide |
Loading...
Type | Standard | Shape | Flange | Body Material | Steel |
---|---|---|---|---|---|
Outside diameter(Ø) | 63 | Ball Dia. SD(Ø) | 19 | Form | B |
Form-Type | Without clamping | D=diameter(mm) | 50 | D2(mm) | 6.5 |
H=Height(mm) | 25 | H1(mm) | 2 | Max load (ball on top)(kg) | 120 |
Max load (ball under)(kg) | 80 |