Manufacturer part number: 95182-01-190820
Brand: NORELEM
Price: 24.32 €
Delivery time: 4 Days
H=Height: 50.2 mm
L=thread length: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95182-01-190820
Allowable Load(N) | 250 | O.D. D(Ø) | 32.1 | Ball Dia. SD(Ø) | 19 |
---|---|---|---|---|---|
Main material | Stainless steel | Steel code | 1.4021 | Surface finish body | bright |
Component material | Stainless steel | Surface finish component | bright | D=diameter(mm) | 25.4 |
D2(mm) | M8 | H1=Height(mm) | 4.7 | Tightening torque of screws(Nm) | 15 |
This page is Ball transfer units with stud (95182), part number 95182-01-190820.
You can find the detail information about specifications and dimensions on part number 95182-01-190820.
Part Number |
---|
95182-01-190835 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|
24.32 € | 1 | 4 Days | 75.2 | 45 |