Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | SW=key width (mm) | E (mm) | Steel code | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.83 € | 1 | 4 Days | 8 | 45 | 13 | 14.38 | A4 | 5.3 | 22 | ||
0.87 € | 1 | 4 Days | 8 | 50 | 13 | 14.38 | A4 | 5.3 | 22 | ||
0.94 € | 1 | 4 Days | 8 | 60 | 13 | 14.38 | A4 | 5.3 | 22 | ||
1.24 € | 1 | 4 Days | 8 | 70 | 13 | 14.38 | A4 | 5.3 | 22 | ||
1.57 € | 1 | 4 Days | 8 | 80 | 13 | 14.38 | A4 | 5.3 | 22 | ||
1.20 € | 1 | 4 Days | 10 | 40 | 17 | 18.9 | A4 | 6.4 | 26 | ||
1.23 € | 1 | 4 Days | 10 | 45 | 17 | 18.9 | A4 | 6.4 | 26 | ||
1.32 € | 1 | 4 Days | 10 | 50 | 17 | 18.9 | A4 | 6.4 | 26 | ||
1.37 € | 1 | 4 Days | 10 | 60 | 17 | 18.9 | A4 | 6.4 | 26 | ||
1.57 € | 1 | 4 Days | 10 | 70 | 17 | 18.9 | A4 | 6.4 | 26 | ||
1.57 € | 1 | 4 Days | 10 | 80 | 17 | 18.9 | A4 | 6.4 | 26 | ||
2.29 € | 1 | 4 Days | 10 | 90 | 17 | 18.9 | A4 | 6.4 | 26 | ||
2.95 € | 1 | 4 Days | 10 | 100 | 17 | 18.9 | A4 | 6.4 | 26 | ||
1.55 € | 1 | 4 Days | 12 | 45 | 19 | 21.1 | A4 | 7.5 | 30 | ||
1.57 € | 1 | 4 Days | 12 | 50 | 19 | 21.1 | A4 | 7.5 | 30 | ||
1.57 € | 1 | 4 Days | 12 | 60 | 19 | 21.1 | A4 | 7.5 | 30 | ||
1.78 € | 1 | 4 Days | 12 | 70 | 19 | 21.1 | A4 | 7.5 | 30 | ||
2.14 € | 1 | 4 Days | 12 | 80 | 19 | 21.1 | A4 | 7.5 | 30 | ||
2.95 € | 1 | 4 Days | 12 | 90 | 19 | 21.1 | A4 | 7.5 | 30 | ||
3.24 € | 1 | 4 Days | 12 | 100 | 19 | 21.1 | A4 | 7.5 | 30 | ||
4.00 € | 1 | 4 Days | 12 | 110 | 19 | 21.1 | A4 | 7.5 | 30 | ||
4.62 € | 1 | 4 Days | 12 | 120 | 19 | 21.1 | A4 | 7.5 | 30 | ||
2.83 € | 1 | 4 Days | 16 | 60 | 24 | 26.75 | A4 | 10 | 38 | ||
3.23 € | 1 | 4 Days | 16 | 70 | 24 | 26.75 | A4 | 10 | 38 | ||
3.51 € | 1 | 4 Days | 16 | 80 | 24 | 26.75 | A4 | 10 | 38 | ||
3.92 € | 1 | 4 Days | 16 | 90 | 24 | 26.75 | A4 | 10 | 38 | ||
4.94 € | 1 | 4 Days | 16 | 100 | 24 | 26.75 | A4 | 10 | 38 | ||
6.18 € | 1 | 4 Days | 16 | 110 | 24 | 26.75 | A4 | 10 | 38 | ||
6.69 € | 1 | 4 Days | 16 | 120 | 24 | 26.75 | A4 | 10 | 38 |
Loading...
Material | Stainless Steel | Surface finish body | bright | Grade | 70 |
---|
Configure
Basic Attributes
D=thread (M)
Length L (mm)
SW=key width(mm)
E(mm)
Steel code
K(mm)
B=Thread length(mm)
Filter by standard shipping days
Optional Attributes