Hexagon bolts with narrow shaft in Hygienic DESIGN (07170) (07170-02-04X12)

Hexagon bolts with narrow shaft in Hygienic DESIGN (07170) 07170-02-04X12

Product Details:

Manufacturer part number: 07170-02-04X12

Brand: NORELEM

Price: 6.00

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L (mm): 12

D1: 9.2 mm

D2: 3.1 mm

R: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07170-02-04X12

Part Number
07170-02-04X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
D2
(mm)
R
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)
B=Thread length
(mm)

6.00 €

1 4 Days 4129.23.1167435

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body polished Steel code 1.4404

This page is Hexagon bolts with narrow shaft in Hygienic DESIGN (07170), part number 07170-02-04X12.
You can find the detail information about specifications and dimensions on part number 07170-02-04X12.

Variation of this product

Part Number
07170-02-04X10
07170-02-04X16
07170-02-04X20
07170-02-04X25
07170-02-04X30
07170-02-04X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
D2
(mm)
R
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)
B=Thread length
(mm)

5.95 €

1 4 Days 4109.23.1167435

6.13 €

1 4 Days 4169.23.1167435

6.21 €

1 4 Days 4209.23.11674314

7.70 €

1 4 Days 4259.23.11674314

8.14 €

1 4 Days 4309.23.11674314

8.61 €

1 4 Days 4359.23.11674314

Tech Support