Hexagon head screws stainless steel in Hygienic DESIGN (07170) (07170-15-03X08)

Hexagon head screws stainless steel in Hygienic DESIGN (07170) 07170-15-03X08

Product Details:

Manufacturer part number: 07170-15-03X08

Brand: NORELEM

Price: 5.71

Delivery time: 4 Days


Technical Data:

D=thread (M): 3

Length L (mm): 8

D1: 7 mm

SW=key width: 5.5 mm

K: 3.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07170-15-03X08

Part Number
07170-15-03X08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)

5.71 €

1 4 Days 3875.53.83

Loading...

  1. 1

Basic information

Material Stainless Steel Surface finish body polished Steel code 1.4404

This page is Hexagon head screws stainless steel in Hygienic DESIGN (07170), part number 07170-15-03X08.
You can find the detail information about specifications and dimensions on part number 07170-15-03X08.

Variation of this product

Part Number
07170-15-03X06
07170-15-03X10
07170-15-03X12
07170-15-03X16
07170-15-03X20
07170-15-03X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) D1
(mm)
SW=key width
(mm)
K
(mm)
H
(mm)

5.64 €

1 4 Days 3675.53.83

5.71 €

1 4 Days 31075.53.83

5.78 €

1 4 Days 31275.53.83

5.92 €

1 4 Days 31675.53.83

6.00 €

1 4 Days 32075.53.83

6.15 €

1 4 Days 32575.53.83

Tech Support