Springs for clamp straps (07650) (07650-12)

Springs for clamp straps (07650) 07650-12

Product Details:

Manufacturer part number: 07650-12

Brand: NORELEM

Price: 3.96

Delivery time: 4 Days


Technical Data:

Allowable Load P2: 47 N

Coil I.D. ID: 12.5 mm

Wire Dia. d: 1.4 mm

S: 5 mm

Compression factor under f: 3,3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07650-12

Part Number
07650-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Load P2
(N)
Coil I.D. ID
(mm)
Wire Dia. d
(mm)
S
(mm)
Compression factor under f G
(mm)

3.96 €

1 4 Days 4712.51.453,3M12

Loading...

  1. 1

Basic information

Material Steel Wire Free Height Hf(mm) 400

This page is Springs for clamp straps (07650), part number 07650-12.
You can find the detail information about specifications and dimensions on part number 07650-12.

Variation of this product

Part Number
07650-06
07650-08
07650-10
07650-14
07650-16
07650-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Load P2
(N)
Coil I.D. ID
(mm)
Wire Dia. d
(mm)
S
(mm)
Compression factor under f G
(mm)

2.72 €

1 4 Days 326.5131,3M6

2.79 €

1 4 Days 258.5142,1M8

3.17 €

1 4 Days 3510.51.242,7M10

4.10 €

1 4 Days 5014.51.564M14

4.71 €

1 4 Days 5316.51.674,8M16

5.04 €

1 4 Days 6818.51.875,4M18

Tech Support