Manufacturer part number: 07174-1105X8
Brand: NORELEM
Price: 0.39 €
Delivery time: 4 Days
D=thread (M): 5
Length L (mm): 8
Material: Stainless Steel
DK: 9.5 mm
Surface finish body: bright
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07174-1105X8
Part Number
|
---|
07174-1105X8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Material | DK (mm) | Surface finish body | Grade | Steel code | SW=key width (mm) | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 1 | 4 Days | 5 | 8 | Stainless Steel | 9.5 | bright | 70 | A2 | 3 | 2.75 | 8 |
Loading...
Form | A | Form-Type | with hexagon socket |
---|
This page is Hexagon socket button head screws EN ISO 2001531, Form A (07174), part number 07174-1105X8.
You can find the detail information about specifications and dimensions on part number 07174-1105X8.
Configure
Basic Attributes
D=thread (M)
Length L (mm)
Material
DK(mm)
Surface finish body
Grade
Steel code
SW=key width(mm)
K(mm)
B=Thread length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07174-1103X20 |
07174-1103X8 |
07174-1104X10 |
07174-1106X10 |
07174-1106X12 |
07174-1106X16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Material | DK (mm) | Surface finish body | Grade | Steel code | SW=key width (mm) | K (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.25 € | 1 | 4 Days | 3 | 20 | Stainless Steel | 5.7 | bright | 70 | A2 | 2 | 1.65 | 20 | ||
0.15 € | 1 | 4 Days | 3 | 8 | Stainless Steel | 5.7 | bright | 70 | A2 | 2 | 1.65 | 8 | ||
0.23 € | 1 | 4 Days | 4 | 10 | Stainless Steel | 7.6 | bright | 70 | A2 | 2.5 | 2.2 | 10 | ||
0.44 € | 1 | 4 Days | 6 | 10 | Stainless Steel | 10.5 | bright | 70 | A2 | 4 | 3.3 | 10 | ||
0.47 € | 1 | 4 Days | 6 | 12 | Stainless Steel | 10.5 | bright | 70 | A2 | 4 | 3.3 | 12 | ||
0.48 € | 1 | 4 Days | 6 | 16 | Stainless Steel | 10.5 | bright | 70 | A2 | 4 | 3.3 | 16 |