Hexagon socket button head screws with collar EN ISO 2001562, Form B (07174) (07174-2304X8)

Hexagon socket button head screws with collar EN ISO 2001562, Form B (07174) 07174-2304X8

Product Details:

Manufacturer part number: 07174-2304X8

Brand: NORELEM

Price: 0.43

Delivery time: 4 Days


Technical Data:

D=thread (M): 4

Length L (mm): 8

Material: Steel

D1: 9.4 mm

Surface finish body: bright


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07174-2304X8

Part Number
07174-2304X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Material D1
(mm)
Surface finish body Grade Steel code SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

0.43 €

1 4 Days 48Steel9.4bright10.9-2.52.28

Loading...

  1. 1

Basic information

Form B Form-Type with hex socket and collar

This page is Hexagon socket button head screws with collar EN ISO 2001562, Form B (07174), part number 07174-2304X8.
You can find the detail information about specifications and dimensions on part number 07174-2304X8.

Variation of this product

Part Number
07174-2104X12
07174-2104X16
07174-2104X20
07174-2305X10
07174-2305X12
07174-2305X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) Length L (mm) Material D1
(mm)
Surface finish body Grade Steel code SW=key width
(mm)
K
(mm)
B=Thread length
(mm)

0.35 €

1 4 Days 412Stainless Steel9.4bright70A22.52.212

0.40 €

1 4 Days 416Stainless Steel9.4bright70A22.52.216

0.44 €

1 4 Days 420Stainless Steel9.4bright70A22.52.220

0.52 €

1 4 Days 510Steel11.8bright10.9-32.7510

0.52 €

1 4 Days 512Steel11.8bright10.9-32.7512

0.54 €

1 4 Days 516Steel11.8bright10.9-32.7516

Tech Support