Rubber buffers steel or stainless steel, type A (26100) (26100-01001055)

Rubber buffers steel or stainless steel, type A (26100) 26100-01001055

Product Details:

Manufacturer part number: 26100-01001055

Brand: NORELEM

Price: 1.93

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 32 N

Connecting Screw M: M4

Height H: 10 mm

Spring Constant: 35 N/mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26100-01001055

Part Number
26100-01001055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
L=thread length
(mm)

1.93 €

1 4 Days 32M41035Steel1010

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber Component colour black

This page is Rubber buffers steel or stainless steel, type A (26100), part number 26100-01001055.
You can find the detail information about specifications and dimensions on part number 26100-01001055.

Variation of this product

Part Number
26100-00800855
26100-01001555
26100-01500855
26100-01501055
26100-01501555
26100-015015551
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
L=thread length
(mm)

1.93 €

1 4 Days 31M3824Steel86

1.93 €

1 4 Days 50M41550Steel1010

1.93 €

1 4 Days 104M48130Steel1510

1.82 €

1 4 Days 122M410122Steel1510

1.93 €

1 4 Days 88M41559Steel1510

2.84 €

1 4 Days 88M41559Stainless steel1512

Tech Support