Manufacturer part number: 26101-01501557
Brand: NORELEM
Price: 2.26 €
Delivery time: 4 Days
Max. Allowable Load: 135 N
Connecting Screw M: M4
Height H: 15 mm
Spring Constant: 71 N/mm
D=outside diameter: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26101-01501557
Part Number
|
---|
26101-01501557 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | D=outside diameter (mm) | D1 (mm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.26 € | 1 | 4 Days | 135 | M4 | 15 | 71 | 15 | 12 | 13 |
Loading...
Hardness(Shore A) | 57 | Main material | Steel | Component material | Elastomer natural rubber |
---|---|---|---|---|---|
Component colour | black |
This page is Rubber buffers type AT tapered (26101), part number 26101-01501557.
You can find the detail information about specifications and dimensions on part number 26101-01501557.
Configure
Basic Attributes
Max. Allowable Load(N)
Connecting Screw M
Height H(mm)
Spring Constant(N/mm)
D=outside diameter(mm)
D1(mm)
L=thread length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26101-01001057 |
26101-02001557 |
26101-03002057 |
26101-04003057 |
26101-04004857 |
26101-05003057 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Allowable Load (N) | Connecting Screw M | Height H (mm) | Spring Constant (N/mm) | D=outside diameter (mm) | D1 (mm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
1.90 € | 1 | 4 Days | 37 | M4 | 10 | 31 | 10 | 8 | 13 | ||
2.54 € | 1 | 4 Days | 283 | M6 | 15 | 177 | 20 | 14 | 18 | ||
3.80 € | 1 | 4 Days | 763 | M8 | 20 | 212 | 30 | 22 | 23 | ||
6.42 € | 1 | 4 Days | 1111 | M8 | 30 | 202 | 40 | 33 | 23 | ||
7.89 € | 1 | 4 Days | 626 | M8 | 48 | 101 | 40 | 20 | 23 | ||
9.56 € | 1 | 4 Days | 1229 | M10 | 30 | 351 | 50 | 40 | 28 |