Rubber buffers steel or stainless steel, type B (26102) (26102-02501555)

Rubber buffers steel or stainless steel, type B (26102) 26102-02501555

Product Details:

Manufacturer part number: 26102-02501555

Brand: NORELEM

Price: 2.42

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 399 N

Connecting Screw M: M6

Height H: 15 mm

Spring Constant: 333 N/mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26102-02501555

Part Number
26102-02501555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
L=thread length
(mm)
T=thread depth
(mm)

2.42 €

1 4 Days 399M615333Steel25186

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber Component colour black

This page is Rubber buffers steel or stainless steel, type B (26102), part number 26102-02501555.
You can find the detail information about specifications and dimensions on part number 26102-02501555.

Variation of this product

Part Number
26102-010010551
26102-01001555
26102-01500855
26102-02502055
26102-025020551
26102-02502555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
L=thread length
(mm)
T=thread depth
(mm)

3.04 €

1 4 Days 75M41075Stainless steel10104

1.97 €

1 4 Days 60M41550Steel10104

1.93 €

1 4 Days 130M410130Steel15104

2.57 €

1 4 Days 410M620195Steel25186

3.84 €

1 4 Days 410M620195Stainless steel25186

2.57 €

1 4 Days 257M625117Steel25186

Tech Support