Rubber buffers type E (26103) (26103-02503055)

Rubber buffers type E (26103) 26103-02503055

Product Details:

Manufacturer part number: 26103-02503055

Brand: NORELEM

Price: 2.07

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 281 N

Connecting Screw M: M6

Height H: 30 mm

Spring Constant: 85 N/mm

D=outside diameter: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26103-02503055

Part Number
26103-02503055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

2.07 €

1 4 Days 281M63085256

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

This page is Rubber buffers type E (26103), part number 26103-02503055.
You can find the detail information about specifications and dimensions on part number 26103-02503055.

Variation of this product

Part Number
26103-01502055
26103-02001555
26103-02002055
26103-02504055
26103-03001555
26103-03002555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

1.63 €

1 4 Days 113M42075154

1.73 €

1 4 Days 246M615145206

1.82 €

1 4 Days 216M62094206

2.35 €

1 4 Days 300M64075256

2.13 €

1 4 Days 491M815545308

2.26 €

1 4 Days 416M825160308

Tech Support