Rubber buffers stainless steel, type E (26103) (26103-01-02001555)

Rubber buffers stainless steel, type E (26103) 26103-01-02001555

Product Details:

Manufacturer part number: 26103-01-02001555

Brand: NORELEM

Price: 5.16

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 246 N

Connecting Screw M: M6

Height H: 15 mm

Spring Constant: 145 N/mm

D=outside diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26103-01-02001555

Part Number
26103-01-02001555
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

5.16 €

1 4 Days 246M615145205

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Steel code 1.4401
Component material Elastomer natural rubber Component colour grey

This page is Rubber buffers stainless steel, type E (26103), part number 26103-01-02001555.
You can find the detail information about specifications and dimensions on part number 26103-01-02001555.

Variation of this product

Part Number
26103-01-01501255
26103-01-01501555
26103-01-01502055
26103-01-02002055
26103-01-02002555
26103-01-02501555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

4.14 €

1 4 Days 182M412165154

4.35 €

1 4 Days 130M415100154

4.57 €

1 4 Days 113M42075154

5.40 €

1 4 Days 216M62094205

6.00 €

1 4 Days 169M62565205

5.40 €

1 4 Days 540M815270257

Tech Support