Rubber buffers steel or stainless steel, type C (26104) (26104-02002055)

Rubber buffers steel or stainless steel, type C (26104) 26104-02002055

Product Details:

Manufacturer part number: 26104-02002055

Brand: NORELEM

Price: 2.25

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 276 N

Connecting Screw M: M6

Height H: 20 mm

Spring Constant: 230 N/mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26104-02002055

Part Number
26104-02002055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
T=thread depth
(mm)

2.25 €

1 4 Days 276M620230Steel206

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber Component colour black

This page is Rubber buffers steel or stainless steel, type C (26104), part number 26104-02002055.
You can find the detail information about specifications and dimensions on part number 26104-02002055.

Variation of this product

Part Number
26104-01001555
26104-01501555
26104-015015551
26104-020020551
26104-02002555
26104-02502055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material D=outside diameter
(mm)
T=thread depth
(mm)

1.66 €

1 4 Days 50M41550Steel104

1.57 €

1 4 Days 100M415100Steel154

3.04 €

1 4 Days 100M415100Stainless steel154

3.96 €

1 4 Days 276M620230Stainless steel206

1.88 €

1 4 Days 180M625120Steel206

2.22 €

1 4 Days 276M620230Steel256

Tech Support