Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey (26104-01)

Rubber buffers stainless steel type C cylindrical with internal thread both sides, grey (26104-01)
· Elastic buffer element

· Reduction in vibrations

· Application sectors: machine and assembly construction, material handling, foodstuff industry

· Temperature range: -30 °C to +80 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26104-01-01001055
26104-01-01001555
26104-01-01501555
26104-01-02002055
26104-01-02002555
26104-01-02502055
26104-01-02502555
26104-01-02503055
26104-01-03002055
26104-01-03003055
26104-01-03004055
26104-01-04003055
26104-01-04004055
26104-01-05003055
26104-01-05004055
26104-01-05005055
26104-01-07504055
26104-01-07505055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H, Thickness T
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
T=thread depth
(mm)

4.98 €

1 4 Days 50M410100104

5.16 €

1 4 Days 50M41550104

5.40 €

1 4 Days 100M415100154

7.04 €

1 4 Days 276M620230205

7.48 €

1 4 Days 180M625120205

7.26 €

1 4 Days 276M620230255

7.67 €

1 4 Days 165M625110255

8.06 €

1 4 Days 160M63080255

10.38 €

1 4 Days 637M820425307

12.21 €

1 4 Days 350M830175307

13.88 €

1 4 Days 400M840133307

14.71 €

1 4 Days 1060M830530407

16.15 €

1 4 Days 666M840222407

21.96 €

1 4 Days 1360M1030680508

25.92 €

1 4 Days 1000M1040333508

29.42 €

1 4 Days 665M1050190508

50.36 €

1 4 Days 2250M12407507510

56.59 €

1 4 Days 2225M12506367510

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Stainless steel Component material Elastomer natural rubber
Component colour Grey Steel code 1.4401

Tech Support