Rubber buffers type CT tapered (26105) (26105-01501557)

Rubber buffers type CT tapered (26105) 26105-01501557

Product Details:

Manufacturer part number: 26105-01501557

Brand: NORELEM

Price: 1.95

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 122 N

Connecting Screw M: M4

Height H: 15 mm

Spring Constant: 111 N/mm

D=outside diameter: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26105-01501557

Part Number
26105-01501557
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
D1
(mm)
T=thread depth
(mm)

1.95 €

1 4 Days 122M41511115124

Loading...

  1. 1

Basic information

Hardness(Shore A) 57 Main material Steel Component material Elastomer natural rubber

This page is Rubber buffers type CT tapered (26105), part number 26105-01501557.
You can find the detail information about specifications and dimensions on part number 26105-01501557.

Variation of this product

Part Number
26105-02001557
26105-03002057
26105-04003057
26105-04004857
26105-05003057
26105-07504057
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
D1
(mm)
T=thread depth
(mm)

2.25 €

1 4 Days 227M61522720146

3.99 €

1 4 Days 504M82025230228

4.28 €

1 4 Days 796M83019940338

8.32 €

1 4 Days 555M84811140208

10.07 €

1 4 Days 998M1030499504010

13.18 €

1 4 Days 2030M1240597755012

Tech Support