Rubber buffers steel or stainless steel, type D (26106) (26106-00800855)

Rubber buffers steel or stainless steel, type D (26106) 26106-00800855

Product Details:

Manufacturer part number: 26106-00800855

Brand: NORELEM

Price: 1.34

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 40 N

Connecting Screw M: M3

Height H: 8 mm

Spring Constant: 40 N/mm

Main material: Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26106-00800855

Part Number
26106-00800855
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material Component colour D=outside diameter
(mm)
L=thread length
(mm)

1.34 €

1 4 Days 40M3840Steel-86

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Component material Elastomer natural rubber

This page is Rubber buffers steel or stainless steel, type D (26106), part number 26106-00800855.
You can find the detail information about specifications and dimensions on part number 26106-00800855.

Variation of this product

Part Number
26106-008008551
26106-01001055
26106-010010551
26106-01001555
26106-01500655
26106-01500855
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Main material Component colour D=outside diameter
(mm)
L=thread length
(mm)

2.53 €

1 4 Days 40M3840Stainless steel-88

1.34 €

1 4 Days 35M41035Steel-1010

2.62 €

1 4 Days 35M41035Stainless steel-1010

1.39 €

1 4 Days 40M41526Steel-1010

1.34 €

1 4 Days 88M46175Steel-1510

1.39 €

1 4 Days 187M48187Steel-1510

Tech Support