Rubber buffers type DS suction foot (26107) (26107-01501457)

Rubber buffers type DS suction foot (26107) 26107-01501457

Product Details:

Manufacturer part number: 26107-01501457

Brand: NORELEM

Price: 1.46

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 100 N

Connecting Screw M: M4

Height H: 14 mm

Spring Constant: 50 N/mm

D=outside diameter: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26107-01501457

Part Number
26107-01501457
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

1.46 €

1 4 Days 100M414501513

Loading...

  1. 1

Basic information

Hardness(Shore A) 57 Main material Steel Component material Elastomer natural rubber
Component colour black

This page is Rubber buffers type DS suction foot (26107), part number 26107-01501457.
You can find the detail information about specifications and dimensions on part number 26107-01501457.

Variation of this product

Part Number
26107-02501857
26107-03002857
26107-04002857
26107-05002857
26107-07003057
26107-07503757
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

1.71 €

1 4 Days 285M618.5952518

2.50 €

1 4 Days 340M828.5973023

3.51 €

1 4 Days 480M8281204023

8.40 €

1 4 Days 990M10282205028

14.55 €

1 4 Days 2160M10303607028

15.43 €

1 4 Days 3510M12373907537

Tech Support