Rubber buffers parabolic (26110) (26110-03003655)

Rubber buffers parabolic (26110) 26110-03003655

Product Details:

Manufacturer part number: 26110-03003655

Brand: NORELEM

Price: 2.75

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 750 N

Connecting Screw M: M8

Height H: 36 mm

Spring Constant: 15 N/mm

D=outside diameter: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26110-03003655

Part Number
26110-03003655
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

2.75 €

1 4 Days 750M836153020

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

This page is Rubber buffers parabolic (26110), part number 26110-03003655.
You can find the detail information about specifications and dimensions on part number 26110-03003655.

Variation of this product

Part Number
26110-02002455
26110-03504055
26110-05005855
26110-05006755
26110-07508955
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

1.82 €

1 4 Days 500M624142018

3.55 €

1 4 Days 1750M840163523

8.28 €

1 4 Days 3000M1058305028

8.71 €

1 4 Days 3200M867305038

11.51 €

1 4 Days 8000M1289507537

Tech Support