Rubber buffers conical (26112) (26112-02501755)

Rubber buffers conical (26112) 26112-02501755

Product Details:

Manufacturer part number: 26112-02501755

Brand: NORELEM

Price: 2.35

Delivery time: 4 Days


Technical Data:

Max. Allowable Load: 678 N

Connecting Screw M: M6

Height H: 17 mm

Spring Constant: 119 N/mm

D=outside diameter: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26112-02501755

Part Number
26112-02501755
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

2.35 €

1 4 Days 678M6171192518

Loading...

  1. 1

Basic information

Hardness(Shore A) 55 Main material Steel Component material Elastomer natural rubber
Component colour black

This page is Rubber buffers conical (26112), part number 26112-02501755.
You can find the detail information about specifications and dimensions on part number 26112-02501755.

Variation of this product

Part Number
26112-05001855
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
D=outside diameter
(mm)
L=thread length
(mm)

5.35 €

1 4 Days 3600M10186705028

Tech Support