Manufacturer part number: 27750-03502040
Brand: NORELEM
Price: 4.65 €
Delivery time: 4 Days
Max. Allowable Load: 34 N
Connecting Screw M: M6
Height H: 20 mm
Hardness: 40 Shore A
A: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27750-03502040
Part Number
|
---|
27750-03502040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. Allowable Load (N) | Connecting Screw M | Height H (mm) | Hardness (Shore A) | A (mm) | B (mm) | D=plate diameter (mm) | D1 (mm) | D3 (mm) | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 1 | 4 Days | 34 | M6 | 20 | 40 | 50 | 43 | 35 | 18 | 7 | 64 |
Loading...
Main material | Steel | Component material | Elastomer natural rubber |
---|
This page is Cup elements type H2 (27750), part number 27750-03502040.
You can find the detail information about specifications and dimensions on part number 27750-03502040.
Configure
Basic Attributes
Max. Allowable Load(N)
Connecting Screw M
Height H(mm)
Hardness(Shore A)
A(mm)
B(mm)
D=plate diameter(mm)
D1(mm)
D3(mm)
L(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
27750-03502060 |
27750-05002540 |
27750-05002560 |
27750-07003540 |
27750-07003560 |
27750-08504040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Max. Allowable Load (N) | Connecting Screw M | Height H (mm) | Hardness (Shore A) | A (mm) | B (mm) | D=plate diameter (mm) | D1 (mm) | D3 (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 1 | 4 Days | 90 | M6 | 20 | 60 | 50 | 43 | 35 | 18 | 7 | 64 | ||
6.58 € | 1 | 4 Days | 200 | M8 | 25 | 40 | 66 | 56 | 50 | 33 | 8 | 85 | ||
6.58 € | 1 | 4 Days | 490 | M8 | 25 | 60 | 66 | 56 | 50 | 33 | 8 | 85 | ||
11.25 € | 1 | 4 Days | 390 | M10 | 35 | 40 | 92 | 76 | 70 | 45 | 10 | 114 | ||
11.25 € | 1 | 4 Days | 780 | M10 | 35 | 60 | 92 | 76 | 70 | 45 | 10 | 114 | ||
15.26 € | 1 | 4 Days | 680 | M10 | 40 | 40 | 110 | 96 | 85 | 53 | 11.5 | 136 |