Socket head screws DIN 912 / DIN EN ISO 4762, steel (07160) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07160-12X25
07160-12X30
07160-12X35
07160-12X40
07160-12X45
07160-12X50
07160-12X60
07160-12X70
07160-12X80
07160-12X90
07160-12X100
07160-12X110
07160-12X120
07160-14X50
07160-14X80
07160-14X120
07160-16X30
07160-16X35
07160-16X40
07160-16X45
07160-16X50
07160-16X60
07160-16X70
07160-16X80
07160-16X90
07160-16X100
07160-16X110
07160-16X120
07160-20X40
07160-20X45
07160-20X50
07160-20X60
07160-20X70
07160-20X80
07160-20X90
07160-20X100
07160-20X110
07160-20X120
07160-206X18
07160-206X20
07160-206X25
07160-206X30
07160-206X35
07160-206X40
07160-206X45
07160-206X50
07160-206X55
07160-206X60
07160-206X65
07160-206X70
07160-206X80
07160-206X90
07160-206X100
07160-208X20
07160-208X25
07160-208X30
07160-208X35
07160-208X40
07160-208X45
07160-208X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) Length L (mm) Grade Surface finish body DK
(mm)
SW=key width
(mm)
Main colour K
(mm)
D=thread
(mm)
B=Thread length
(mm)
DIN G=thread / for thread Lg max. Ls min. PL Edelstahl Weight in kg (ERP)
(kg)

0.68 €

1 4 Days 12258.8bright (black)1810black12M1236-M125.250-0.0346

0.68 €

1 4 Days 12308.8bright (black)1810black12M1236-M125.250-0.0384

0.68 €

1 4 Days 12358.8bright (black)1810black12M1236-M125.250-0.0423

0.76 €

1 4 Days 12408.8bright (black)1810black12M1236-M125.250-0.0458

0.76 €

1 4 Days 12458.8bright (black)1810black12M1236-M125.250-0.0492

0.79 €

1 4 Days 12508.8bright (black)1810black12M1236-M125.250-0.0527

0.79 €

1 4 Days 12608.8bright (black)1810black12M1236-M122415.25-0.0628

0.94 €

1 4 Days 12708.8bright (black)1810black12M1236-M123425.25-0.0713

1.01 €

1 4 Days 12808.8bright (black)1810black12M1236-M124435.25-0.0800

1.17 €

1 4 Days 12908.8bright (black)1810black12M1236-M125445.25-0.0883

1.55 €

1 4 Days 121008.8bright (black)1810black12M1236-M126455.25-0.0970

1.61 €

1 4 Days 121108.8bright (black)1810black12M1236-M127465.25-0.1063

1.77 €

1 4 Days 121208.8bright (black)1810black12M1236-M128475.25-0.1149

1.42 €

1 4 Days 14508.8bright (black)2112black14M1440-M1460-0.0762

2.42 €

1 4 Days 14808.8bright (black)2112black14M1440-M144030-0.1123

3.75 €

1 4 Days 141208.8bright (black)2112black14M1440-M148070-0.1582

1.12 €

1 4 Days 16308.8bright (black)2414black16M1644-M1660-0.0788

1.12 €

1 4 Days 16358.8bright (black)2414black16M1644-M1660-0.0849

1.12 €

1 4 Days 16408.8bright (black)2414black16M1644-M1660-0.0920

1.16 €

1 4 Days 16458.8bright (black)2414black16M1644-M1660-0.0990

1.16 €

1 4 Days 16508.8bright (black)2414black16M1644-M1660-0.1042

1.16 €

1 4 Days 16608.8bright (black)2414black16M1644-M1660-0.1184

1.24 €

1 4 Days 16708.8bright (black)2414black16M1644-M162616-0.1358

1.37 €

1 4 Days 16808.8bright (black)2414black16M1644-M163626-0.1518

1.71 €

1 4 Days 16908.8bright (black)2414black16M1644-M164636-0.1666

1.85 €

1 4 Days 161008.8bright (black)2414black16M1644-M165646-0.1828

2.44 €

1 4 Days 161108.8bright (black)2414black16M1644-M166656-0.1972

2.65 €

1 4 Days 161208.8bright (black)2414black16M1644-M167666-0.2119

1.75 €

1 4 Days 20408.8bright (black)3017black20M2052-M207.50-0.1618

1.84 €

1 4 Days 20458.8bright (black)3017black20M2052-M207.50-0.1724

1.88 €

1 4 Days 20508.8bright (black)3017black20M2052-M207.50-0.1813

1.97 €

1 4 Days 20608.8bright (black)3017black20M2052-M207.50-0.2026

2.17 €

1 4 Days 20708.8bright (black)3017black20M2052-M207.50-0.2231

2.35 €

1 4 Days 20808.8bright (black)3017black20M2052-M202815.5-0.2508

2.87 €

1 4 Days 20908.8bright (black)3017black20M2052-M203825.5-0.2781

3.06 €

1 4 Days 201008.8bright (black)3017black20M2052-M204835.5-0.3003

3.30 €

1 4 Days 201108.8bright (black)3017black20M2052-M205845.5-0.3253

3.53 €

1 4 Days 201208.8bright (black)3017black20M2052-M206855.5-0.3463

0.36 €

1 4 Days 61812.9bright (black)105black6M624-M630-0.0057

0.36 €

1 4 Days 62012.9bright (black)105black6M624-M630-0.0062

0.36 €

1 4 Days 62512.9bright (black)105black6M624-M630-0.0070

0.36 €

1 4 Days 63012.9bright (black)105black6M624-M630-0.0079

0.36 €

1 4 Days 63512.9bright (black)105black6M624-M6116-0.0090

0.36 €

1 4 Days 64012.9bright (black)105black6M624-M61611-0.0099

0.41 €

1 4 Days 64512.9bright (black)105black6M624-M62116-0.0113

0.46 €

1 4 Days 65012.9bright (black)105black6M624-M62621-0.0123

0.68 €

1 4 Days 65512.9bright (black)105black6M624-M63126-0.0132

0.68 €

1 4 Days 66012.9bright (black)105black6M624-M63631-0.0145

0.83 €

1 4 Days 66512.9bright (black)105black6M624-M64136-0.0153

1.01 €

1 4 Days 67012.9bright (black)105black6M624-M64641-0.0165

1.24 €

1 4 Days 68012.9bright (black)105black6M624-M65651-0.0187

1.24 €

1 4 Days 69012.9bright (black)105black6M624-M66661-0.0207

1.42 €

1 4 Days 610012.9bright (black)105black6M624-M67671-0.0228

0.36 €

1 4 Days 82012.9bright (black)136black8M828-M83.750-0.0129

0.36 €

1 4 Days 82512.9bright (black)136black8M828-M83.750-0.0145

0.36 €

1 4 Days 83012.9bright (black)136black8M828-M83.750-0.0158

0.39 €

1 4 Days 83512.9bright (black)136black8M828-M83.750-0.0175

0.39 €

1 4 Days 84012.9bright (black)136black8M828-M8125.75-0.0196

0.44 €

1 4 Days 84512.9bright (black)136black8M828-M81710.75-0.0215

0.51 €

1 4 Days 85012.9bright (black)136black8M828-M82215.75-0.0234

Loading...

Basic information

Material Steel DIN EN ISO DIN EN ISO 4762 Item Socket Head Screw
Kind of fastening hexagon socket Product type screw Version 1 with hexagon socket
RoHS yes

Tech Support